Skip to main content
Please Select Your Country/Language Preferences
Search for nVent products, resources, or ask any question you have
interscale for mini itx Hover to magnify image or click to enlarge

Interscale for Mini-ITX, Conduction Cooled

Small form factor case with integrated EMC-shielding and conduction cooling for Mini-ITX boards, based on the innovative and flexible nVent SCHROFF Interscale platform.

Read more Read less
  • RoHS
Print This Page
Details
Features
Specifications
Height 94mm
Depth 189mm
Material Aluminum
Type Desktop
Product Family Interscale
Protection Rating IP30
Color Code RAL 7016
Product Type Small Form Factor Case
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.