Frames
Filter by
Filter applied:
1
Clear filters
- Product Type
- Product Family
- Type
- Material
- Color
- Color Code
- Rack Height
- Height
- Width
- Depth
- Static Load
Filter applied: 1
Products | 3 results (136 items)

Novastar Frame, Slim-Line
Aesthetic aluminum frame with 200 kg static load capacity. 19" upright built into the frame.

Novastar Frame, Heavy-Duty
Asthetic aluminum frame with 400 kg static load capacity. 19" upright built into the frame.

Novastar Frame, Universal Heavy-Duty
Asthetic aluminum frame with 400 kg static load capacity. 19" upright built into the frame.