Skip to main content
Please Select Your Country/Language Preferences

Search for nVent products, resources, or ask any question you have

Backhaul Network

Standard Products
Backhaul Network

From Cell Site To The Mobile Core

nVent connect and protect communications equipment by providing the widest range of innovative standard products and customized solutions through continual innovation in mechanical stability, heat dissipation, and radiofrequency shielding functionality, as demonstrated by a constant flow of patents and new product designs. nVent SCHROFF products are designed to guarantee the quality of service (QOS) for the fiber interconnecting the core network, or backbone network, and the small subnetworks at the edge of the network.


 

Protection, reliability and flexibility for multi-technology installations

nVent's engineering experience delivers innovative solutions that fulfill and often excel in emerging technology requirements. A commitment to service and flexibility facilitates solutions that accommodate customized requirements on an accelerated timetable. With our broad range of global fabrication capabilities and capacity, we can provide platforms of consistent quality that you can rely on, delivered on-time, and on-budget.

 

  • A backhaul network is planned according to a number of factors including the required transfer rate, known as bandwidth, and the time it takes for data to go from one point to another, known as latency. Interference, reliability, scalability and speed are traffic needs that have a great impact on end users.
  • Have you ever wondered how information travels on the internet or how data traffic flows from one point to another? Have you thought about what exactly is needed in between these points to allow them to interface with each other? The public internet, or any other data network, performs a very basic (though not so simple) task: transferring data from one end  for example your phone to the other webpage and back. 
  • This task is performed by several network segments: Access – Core – backhaul. Backhaul, therefore, is the connection between an access node and the core network.
Outdoor electronics cabinet

Unibody: simple and cost-optimized

  • Mid-featured outdoor cabinet
  • Aluminum
  • Double-wall: cost-optimized inner enclosure, removable outer cladding for installation requirements
  • Wall, pole or floor mounted
  • Locking systems
BROWSE PRODUCTS
outdoor electronics cabinets

Modular: highly flexible

  • High-end outdoor cabinet
  • Aluminum profile frame
  • Removable double-wall cladding for easy access from all sides
  • Flexible in design and dimensions
  • High thermal management requirements
  • Locking systems
BROWSE PRODUCTS
Outdoor electronics cabinet

Comline: the single wall cabinet

  • The budget-priced outdoor cabinet
  • Aluminum, single-wall
  • Thermal solutions available
  • Wall, pole or floor mounted
  • Locking systems
BROWSE PRODUCTS
Networking Racks, networking cabinet, network server rack, network rack cabinet

Networking Cabinets and Racks

  • Stand alone or side by side cabinet configurations
  • Range of heights from 24 to 47U
  • Flexible cable management in all axis
  • Easy access on all sides
  • Complete the solution with cable management, raised top covers or top cover fan inserts
BROWSE PRODUCTS
41802002.png

Wall-Mount Enclosures

  • Highly cost effective
  • Protected against tampering and accidental unplugging 
  • Solves space limitations 
  • Multiple Cooling options
  • Ideal for communications cabling, network gear, and related equipment 
BROWSE PRODUCTS
EuropacPRO Subrack

19" Subracks and 19" Chassis

nVent SCHROFF subracks and 19" rack-mount chassis offer a flexible platform for military, telecom, railway as well as test and measurement applications. With a broad standard portfolio building on a modular platform, subracks and 19′′ rackmount chassis allow for a high degree of design flexibility to meet application requirements such as shock and vibration or EMC shielding.

BROWSE PRODUCTS

 

Design Tools & Services

Test Reports

We test our products under extreme environmental influences, such as high-temperature differences or vibrations.

Learn More

Outdoor Cabinets Request Form

Online request form with pre-selected configurations. 

START YOUR DESIGN

 

Helpful Resources

Backhaul Network

Play

Outdoor Modular Cabinet - Sell Sheet

SCHROFF-IMG-SP-Outdoor-Modular-Telecom-EN-2010.jpg
Download

Outdoor Modular Cabinet - Catalog

Outdoor_Catalog_Cover.jpg
Download

Contact

The future of data center technology is here. Speak to an nVent representative to discover our comprehensive solutions.