Mixed Assembly Mixed Assembly Select FiltersCloseApply Filter byFilter applied: 1Clear filtersCollapse allExpand all Product Type Front Panel (2) Mounting Kit (10) Side Panel (5) Product Family CompacPRO (1) EuropacPRO (16) PropacPRO (1) RatiopacPRO (1) RatiopacPRO AIR (1) Type Combined (6) Combined, Rugged (1) Horizontal Board Mounting (3) With Long Lip (1) Works With Cases (2) Subracks Rack Height 3U (5) 4U (3) 6U (9) View All View Less Apply Mounting Screw-on Front (1) Material Aluminum (15) Zinc Alloy (10) EMC Shielding No (Retrofittable) (1) Rack Width 2HP (2) 20HP (5) 28HP (3) View All View Less Apply Rack Width 1 20HP (1) 40HP (1) 42HP (1) 63HP (1) 84HP (1) View All View Less Apply Rack Width 2 19HP (1) 40HP (1) 42HP (1) 62HP (1) View All View Less Apply Front Finish Anodized (2) Width 9.8mm (2) Rear Finish Conductive (2) Depth 2.5mm (1) Treated Edges No (2) Height 261.8mm (2) Complies With IEC 60297-3-101 (2) IEEE 1101.1/10 (2) Filter1Filter applied: 1Category: Mixed AssemblyView All Filters (1) Products | 8 results (17 items) No products