Continuous Hinge with Clamps LP, Type 4
Hover to magnify image or click to enlarge
Continuous Hinge with Clamps LP, Type 4
This single-door enclosure solution has been redesigned to achieve a universal rating, with the enclosure suitable for both indoor and outdoor applications. All hardware is stainless steel, including the screw-down door clamps and heavy-gauge hinge pin. The door clamp count and position has been re-defined to achieve optimal compression of the seamless, foam-in-place gasket. As with many nVent HOFFMAN enclosure solutions, this solution is finished both inside and out in a premium, polyester powder paint that enhances corrosion protection.
Industry Standards
UL 508A Listed; Type 12, 13, 3R, 4; File No. E61997
cUL Listed per CSA C22.2 No. 94; Type 12, 13, 3R, 4; File No. E61997
NEMA/EEMAC Type 12, 13, 3R, 4
IEC 60529, IP66
Details
Resources
Features
- Seams continuously welded and ground smooth
- External, welded-on mounting brackets for wall-mounting
- Formed external return flanges around all sides of enclosure opening
- Stainless steel screw-down door clamps
- Removable door with continuous hinge featuring heavy-gauge stainless steel hinge pin
- Hasp and staple for padlocking
- High-impact thermoplastic data pocket
- Collar studs for mounting optional panels (sold separately)
- Bonding provision on door
- Seamless foam-in-place gasket
Specifications
Color
Gray
Material
Mild Steel
Finish
Powder Coated
Approval Agency Certificate
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.