Cover Plates, BDP
Hover to magnify image or click to enlarge
Cover Plates, BDP
The cover plate covers the top opening of base or desk unit in consoles, which protects electrical equipment from the environment and personnel from injuries.
Details
Benefits
Resources
Accessories
Features
- Description: Used to cover top opening of base or desk unit in MPC consoles.
- Material: 2 mm mild steel.
- Finish: RAL 7035 structured powder paint.
- Pack quantity: 1 piece with mounting accessories.
Specifications
Thickness
0.08in
Thickness
2mm
Color
Light Gray
Material
Mild Steel
Finish
Powder Coated
Color Code
RAL 7035
Mandatory
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.