Cover Plates, BDPS
Hover to magnify image or click to enlarge
Cover Plates, BDPS
The cover plate covers the top opening of base or desk unit in consoles, which protects electrical equipment from the environment and personnel from injuries.
Details
Benefits
Resources
Accessories
Features
- Description: Used to cover top opening of base or desk unit in MPCS consoles.
- Material: 2 mm AISI 304 pre-grained stainless steel.
- Finish: 400 pre-grained stainless steel.
- Pack quantity: 1 piece with mounting accessories.
Specifications
Thickness
0.08in
Thickness
2mm
Finish
Brushed 400
Material
Stainless Steel 304
Mandatory
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.