Depth Extension Kit, UDE
Hover to magnify image or click to enlarge
Depth Extension Kit, UDE
The extension frame will allow for components that do not fit within the standard depth of the enclosure to be mounted.
Details
Benefits
Resources
Features
- Description: Increases the standard depth (320 mm) of the enclosure up to 640 mm. When this accessory is used the rain hood cannot be used. UDE maintains the enclosures IP rating.
- Finish: RAL 7035.
- Delivery: 2 side panels, one top and one bottom panel, two open back panels and mounting accessories.
- Delivery: 2 side panels, one top and one bottom panel, two open back panels and mounting accessories
- Polyester depth extension frame for polyester modular wall mounted enclosures
- The extension frame increases the depth of the standard enclosure by 55 mm and is mounted between the enclosure's door and body
- Components that do not fit within the standard depth can be installed thanks to the increase in the enclosure's depth
- The extension frame can be easily mounted at the last minute
Specifications
Color
Light Gray
Material
Polyester
Color Code
RAL 7035
Finish
Smooth
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.