Skip to main content
Please Select Your Country/Language Preferences
Search for nVent products, resources, or ask any question you have
DIN rails Hover to magnify image or click to enlarge

DIN Rails, PP

A DIN rail that can be cut to size. It facilitates both procurement and installation.

Read more Read less Print This Page
Details
Features
Specifications
Finish Galvanized
Material Steel
Hole Quantity 18
Hole Diameter 0.2in min
Hole Diameter 5.2mm min
Benefits
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.