Friction Slide, L
Hover to magnify image or click to enlarge
Friction Slide, L
These profiles should be used to support heavy equipment and to relieve forces from the 19" profile brackets.
Details
Benefits
Resources
Accessories
Features
- Description: To support heavy components which are only fitted to the front. Mounted between two 19" profiles. Version fixed with 2 screws per profile, and version with click-in fixation.
- Material: Click-in version 1.5 mm and mounted version 3 mm zinc plated steel.
- Pack quantity: 1 pair with fixing material.
Specifications
Thickness
3mm
Thickness
11ga
Material
Mild Steel
Finish
Plated
Installation Manual / Instruction Sheet
Mandatory
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.