Skip to main content
Please Select Your Country/Language Preferences
Search for nVent products, resources, or ask any question you have
Ground mounted plinth Hover to magnify image or click to enlarge

Ground Mounted Plinth, PGM

Cables can be easily routed through the ground plinth, which is mounted underground, allowing cables to be channelled and therefore, wired more quickly.

Read more Read less Print This Page
Details
Features
Specifications
Thickness 0.08in
Thickness 2mm
Finish Galvanized
Material Galvanized Steel
Color Light Gray
Color Code RAL 7035
Benefits
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.