Monitor Shelf, SHM
Hover to magnify image or click to enlarge
Monitor Shelf, SHM
This shelf can be adjusted in height and allows for monitors to be securely fixed by using a clamp-kit. It has ventilation openings to ensure for proper air circulation within the enclosure.
Details
Benefits
Resources
Accessories
Features
- Description: Mounted directly onto the enclosure`s frame. Provided with clamp-kit to hold a monitor in position.
- Material: 2 mm zinc plated steel.
- Pack quantity: 1 shelf with mounting accessories.
- Monitors can be mounted securely within enclosures using the clamp-kit provided
- The shelf offers a reliable fixation, directly to the enclosure's frame
- The shelf can be adjusted in height allowing a monitor to be securely mounted
- The ventilation openings does not prevent the enclosure's air circulation which reduces the risk of potential hot spots
- It is highly recommended to use a partial door system ensuring that a glazed door, DPM, is mounted in front of the monitor, ensuring that it is visible even when the door is closed
- Mounting Plate Width (mm): 509
- Max. enclosure useful depth (mm): SHM0606 - 555; SHM0608 - 755
Specifications
Thickness
0.08in
Thickness
2mm
Material
Steel
Finish
Zinc Plated
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.