Skip to main content
Please Select Your Country/Language Preferences

Search for nVent products, resources, or ask any question you have

Thermostat Hover to magnify image or click to enlarge

Thermostat, ETR

This adjustable temperature thermostat, ETR, for any enclosure, with either a normally open (NO) or normally closed (NC) contact, is used to control installed devices. Such devices could be a filter fan or a fan heater, that should turn on or off at the required temperature level, set by the user. The result is reduced operational cost.

Read more Read less

Industry Standards

UL 508A Component Recognized

cULus_UL Listed

CE

UKCA

EAC

Read more Read less Print This Page
Details

Features

Specifications

Benefits
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.