Coding Strip
Hover to magnify image or click to enlarge
Coding Strip
The coding is mounted on the side of a connector. With the Coding only the coded board can fit into the right slot.
Details
Resources
Features
- Mechanical coding prevents a PSU being fitted on the wrong slot, space requirement 4 HP
- Female strip (item 2), fitted on PSU
- Coding strip (item 1) mounts on the Z/horizontal rail
- Placement of coding pins (item 3) in the coding strip (item 1)
- Removal of studs at the appropriate place in the female strip
- With 2 coding pins there are 66 coding possibilities
Specifications
Works With
19" Power Supplies
Type
Coding Strip
Product Type
Coding/Keying Indicator
Material
Polybutylene Terephthalate
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.