Stainless Panel, MPPS
Hover to magnify image or click to enlarge
Stainless Panel, MPPS
A stainless steel panel for a mild steel console is a cost effective alternative to a complete stainless steel console within certain environments. For example, a mild steel panel would deteriorate quickly if operators are exposed to chemical agents and transfer them onto the console during operations and maintenance.
Details
Benefits
Resources
Accessories
Features
- Description: For replacing the standard panel on MPC top section units where high corrosion resistance is required.
- Material: 2 mm AISI 304 pre-grained stainless steel.
- Finish: 400 pre-grained stainless steel.
Specifications
Thickness
0.08in
Thickness
2mm
Finish
Brushed
Material
Stainless Steel 304
Mandatory
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.