19" Chassis
Filter by
Filter applied:
1
Clear filters
- Product Type
- Product Family
- Type
- Rack Height
- Depth
- EMC Shielding
- Complies With
Filter applied: 1
Products | 6 results (42 items)

Interscale 19" Rack Mount Chassis, Perforated
19" Chassis based on the nVent SCHROFF Interscale platform.

Interscale 19" Rack Mount Chassis, Non-Perforated
19" Chassis based on the nVent SCHROFF Interscale platform.

MultipacPRO 19" Chassis, Aluminum, Perforated Top and Base
This 19” chassis is a form of subrack which accepts horizontal board mounting or the mounting of non-standard components like transformers or other heavy load accessories typically mounted on a chassis plate.

MultipacPRO 19" Chassis, Aluminum, for Eurocards Assembly
This 19” chassis is a form of subrack which accepts horizontal board mounting or the mounting of non-standard components like transformers or other heavy load accessories typically mounted on a chassis plate.

MultipacPRO 19" Chassis, Steel, AlZn, Plain Top and Base
This 19" chassis is a form of subrack which accepts horizontal board mounting or the mounting of non-standard components like transformers or other heavy load accessories typically mounted on a chassis plate.

MultipacPRO 19" Chassis, Aluminum, Plain Top and Base
This 19" chassis is a form of subrack which accepts horizontal board mounting or the mounting of non-standard components like transformers or other heavy load accessories typically mounted on a chassis plate.