Thermostat NC heating, Setting range: 0ºC to 60ºC
Hover to magnify image or click to enlarge
Thermostat NC heating, Setting range: 0ºC to 60ºC
Catalog#: ETR202
This adjustable temperature thermostat, ETR, for any enclosure, with either a normally open (NO) or normally closed (NC) contact, is used to control installed devices. Such devices could be a filter fan or a fan heater, that should turn on or off at the required temperature level, set by the user. The result is reduced operational cost.
Industry Standards
UL 508A Component Recognized
cULus_UL Listed
CE
UKCA
EAC
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
CAD
Additional Product Details
Features
- Description: Thermostat with NC/NO contacts to manage temperature in panels. ETR202 with a normally closed contact for regulating heaters. ETR201 with a normally open contact for regulating cooling devices or signal devices. Sensor element thermostatic bimetal. Mounting clip for 35 mm DIN rail (EN 60715).
- Material: Plastic according to UL94 V-0.
- Setting range: 0 °C to +60 °C. Switching temperature difference less than 7 °K, and switching point tolerance ±4 °K.
- Switch capacity: 240 V AC, 10(2) A. 120 V AC, 15(2) A. 24 V DC, 30 W. Value in brackets for inductive load.
- Operating temperature: -20 °C to +80 °C.
- Service life: > 100,000 cycles.
- Connection: Screw terminal for cable (0.5 to 2.5 mm²).
- Protection: IP 20.
- Approvals: CE, EAC, cULus_UL Listed.
- Finish: RAL 7035.
- Pack quantity: 1 piece.
- Switch capacity: 240 V AC, 10(2) A. 120 V AC, 15(2) A. 24 V DC, 30 W; value in brackets for inductive load
- Operating temperature: -20 °C to +80 °C
- Service life: > 100,000 cycles
- Connection: Screw terminal for cable (0.5 to 2.5 mm²)
Specifications
PRODUCT ATTRIBUTES
Catalog
Additional Product Details
Bulletin Number
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.