Skip to main content
Please Select Your Country/Language Preferences

Search for nVent products, resources, or ask any question you have

PH34838.jpg image Hover to magnify image or click to enlarge
Need technical support or a quote? We're here to help.
Contact Us Where to Buy
Details

Features

Specifications

UL Loads
Part Number Structure Attachment Fitting Flange Thickness Brace Member Load Rating
CSBBC075 CSBUNIV050 6 - 19 mm DN25 - DN50 Sch. 40 NPS 3025 N
CSBURC12 6 - 19 mm CSB12CBL 1859 N
CSB18CBL 3434 N
CSB36CBL 3025 N
CSBNPC12 6 - 19 mm CSB12CBL 1859 N
CSB18CBL 3434 N
CSB36CBL 3025 N
FM Loads
Brace Direction to Structure Service Pipe Size Horizontal Capacity per Installation Angle from Vertical
30° - 44° 45° - 59° 60° - 74° 75° - 90°
Parallel N/A 7,210 N 7,610 N 4,490 N 4,940 N
Perpendicular N/A 5,290 N 7,470 N 5,160 N 5,690 N

Diagrams

Application images Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need technical support or a quote? We're here to help.
Contact Us Where to Buy