DT Panel Protector, 240 kA, 120/240 V, 3PhΔ 4W+G Dist System
Hover to magnify image or click to enlarge
DT Panel Protector, 240 kA, 120/240 V, 3PhΔ 4W+G Dist System
Catalog#: DTX240B120240HD
The nVent ERICO DTX240 Series of Surge Protective Devices (SPD) North American and Worldwide standards compliance and provides premium protection against damaging transients and surge currents, particularly in IEC Class I & Class II and UL Type 1 & Type 2 locations. The innovative design allows for installation on the line or load of the service panels and removes the need for circuit breakers (B Version Only). With a 240 kA per phase surge rating, DTX240 is well suited for category C locations. It is typically used in applications including service entrances, distribution, branch panels, MCC, lighting panels, HVAC, and more. The nVent ERICO DTX240 also features a NEMA®-4X enclosure rating, making it suitable for outdoor applications.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Application images
Resources
CAD
Video
Additional Product Details
Features
- Excellent clamping and low UL voltage protection ratings
- Features relay alarming for power/phase loss and status of SPD health
- Design allows for easy removal and replacement of surge modules via lever assist
- RS-485 Interface Standard
- 10 Year Warranty
Specifications
PRODUCT ATTRIBUTES
Installation Manual / Instruction Sheet
Technical Handbook
Warranty Sheet
Certifications
cUL VZCA7.E325047
CSA C22.2 No. 269.1/269.2
UL VZCA.E325047
ANSI/UL 1449

Additional Product Details
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.