Hover to magnify image or click to enlarge
- 19“, 3 U Power Distribution Unit with Emergency Stop function
- Supplies AC mains power to electrical or electronic devices as a central power switch
- 120 V phase to neutral mains input
- AC outputs with different connector types, switched by ON/OFF switch
- Permanent AC Outputs (Service)
- All outputs are protected by circuit breakers
- The emergency stop function meets the requirements of EN 60947-5-1 and EN 60204-1 and is vandalism-proof
- An additional external emergency stop push button can be connected to the system
- UL pending
PRODUCT ATTRIBUTES
Installation Manual / Instruction Sheet
Delivery of this product includes the following item(s):
| Item | Description | Quantity | |
|---|---|---|---|
| 1 | 2-pole Mains Circuit Breaker | 1 | |
| 10 | Service Output 120 V AC 15 A, NEMA 5-15R | 1 | |
| 11 | Switched Power Outputs NEMA 5-15R, 120 V AC 15 A | 4 | |
| 12 | Switched Power Outputs NEMA 5-20R, 120 V AC 20 A | 4 | |
| 14 | Emergency Stop Input and Status Output | 1 | |
| 15 | 24 V DC output | 1 | |
| 16 | Input panel: 2.5 m Cable with Nema L5 Plug (120 V AC), 30 A | 1 | |
| 2 | ON/OFF Switch for switched Outputs | 1 | |
| 5 | 1-pole Circuit Breakers | 5 | |
| 6 | Emergency Stop Push Button | 1 | |
| 7 | Earth Conductor | 1 | |
| 8 | Phase/Error Monitor LEDs | 1 | |
| 9 | Service Output 120 V AC 15 A, NEMA 5-15R | 1 |
Below is a list of authorized distributors who currently have this item in stock:
| Distributor | Quantity | Date in Stock |
|---|
*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.