Skip to main content
Please Select Your Country/Language Preferences
Search for nVent products, resources, or ask any question you have
Lib6Blk Curved Section Hover to magnify image or click to enlarge

Ladder Rack Curved Kit (cULus Classified) Outside, fits 6.00, Galvanized, Steel

Catalog#: LOB6GZ

The Ladder Rack Curved Sections provide a vertical change in direction. They are made of 1-1/2 inch x 3/8 inch (38 mm x 8 mm) tubular steel with a painted or plated finish. Cross members are welded on the inside (inside bends) or outside (outside bends) of the section. They connect to straight section with butt-splice kits. They are also designed for category 5e, 6, 6A and fiber optic cable.

Read more Read less Print This Page
Need technical support or a quote, we’re here to assist.
Contact Us
Details
Features
Specifications

PRODUCT ATTRIBUTES

Resources CAD
Additional Product Details
Additional Product Details
Bulletin Number
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need technical support or a quote, we’re here to assist.
Contact Us