Skip to main content
Please Select Your Country/Language Preferences

Search for nVent products, resources, or ask any question you have

2100 Hoffman Way, Anoka, MN 55303, PH 763 422 2211, hoffmanonline.com Hover to magnify image or click to enlarge

ProLine V/D Server Cabinet with G52 Type 12, 2000x600x1000mm, Gray, Steel

Catalog#: PSC20610GAC2

Robustly built and sealed for use in wet, dusty or hot environments, ProLine Type 12 Cabinets have optional cutouts to air condition voice/data equipment and servers.

Read more Read less

Industry Standards

UL 508A Listed; Type 12; File Number E61997

cUL Listed per CSA C22.2 No 94; Type 12; File Number E61997

EIA RS-310-D

NEMA/EEMAC, Type 12

Read more Read less Print This Page
Need technical support or a quote, we’re here to assist.
Contact Us
Details

Features

Specifications


PRODUCT ATTRIBUTES

Diagrams

Resources Quick Ship Alternatives
Additional Product Details

Additional Product Details

Bulletin Number

Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need technical support or a quote, we’re here to assist.
Contact Us