Skip to main content
Please Select Your Country/Language Preferences

Search for nVent products, resources, or ask any question you have

PPME-22Sil Product Photo Hover to magnify image or click to enlarge

ProLine Fastener Packages

The ProLine Fastener Packages are used to fasten components to the grid system. PGF Packages include 20 frontloading clip nuts (M6) and 20 combination-drive washer-head bolts (M6). The Grounding Package is used with the rectangular holes in the ProLine frame to provide electrical continuity between the frame and the grid system. ASM5T Package is used with ProLine frames having round holes. This package includes 20 M5 self-tapping screws.

Read more Read less Print This Page
Need technical support or a quote, we’re here to assist.
Contact Us
Details

Features

Specifications

Finish Plated
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need technical support or a quote, we’re here to assist.
Contact Us