Interscale for Mini-ITX, Conduction Cooled
Hover to magnify image or click to enlarge
Interscale for Mini-ITX, Conduction Cooled
Small form factor case with integrated EMC-shielding and conduction cooling for Mini-ITX boards, based on the innovative and flexible nVent SCHROFF Interscale platform.
Details
Resources
Features
- Modular case consisting of 3 easy to assemble parts; body, top cover and front panel
- Cutout for Mini ITX I/O panel, power connector (Phoenix Contact, 0710028) and power switch (Schurter, MCS 18 Front)
- Integrated EMC protection
- Other dimensions, cutout shapes or locations, and screen printing available
- Rigid construction requires only four screws
- Board mounting studs installed
- Color RAL 7016
Specifications
Height
94mm
Depth
189mm
Material
Aluminum
Type
Desktop
Product Family
Interscale
Protection Rating
IP30
Color Code
RAL 7016
Product Type
Small Form Factor Case
Catalog
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.