Side Plinths, PA
Hover to magnify image or click to enlarge
Side Plinths, PA
These plinth side panels close off the extra space underneath the enclosure if needed.
Details
Benefits
Resources
Accessories
Features
- Description: Side covers for plinth P, strengthened by folded edges.
- Material: 1.5 mm mild steel.
- Finish: RAL 7022 structured powder coating.
- Pack quantity: 2 pieces for height 100 mm and 4 pieces for height 200 mm.
Specifications
Thickness
1.5mm
Thickness
16ga
Material
Mild Steel
Finish
Powder Coated
Color Code
RAL 7022
Color
Umbra Gray
Installation Manual / Instruction Sheet
Mandatory
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.