Exhaust Filter, EFA
Hover to magnify image or click to enlarge
Exhaust Filter, EFA
This vertical exhaust filter, EFA, with a IP 54 protection degree, is easy to install thanks to its click-in feature. Unnecessary downtime is avoided, since water and dust are prevented from entering the enclosure through the filter.
Industry Standards
cRUus_UL
CE UKCA
EAC
Details
Resources
Features
- Description: Exhaust filter to be used for natural ventilation, or for forced ventilation working with filter fans EF. nVent HOFFMAN exhaust filters save us time because are installed with a click-in system without screws. The hinged front cover can be easily opened for quick and easy filter replacement.
- Material: Front cover made of injection-moulded thermoplastic, self-extinguishing, UL94V0.
- Temperature range: -40 °C to +55 °C.
- Protection: IP 54, TYPE 12.
- Approvals: CE, EAC, cRUus_UL Recognized.
- Pack quantity: One exhaust filter.
- Component failure and unnecessary downtime is avoided as water and dust are prevented from entering the enclosure
- The click-in feature reduces the customer's labour cost due to the ease of installation
- To guarantee natural ventilation, install at least two exhaust filters
- Forced ventilation can be achieved by adding filter fans, EF
- Filter mat (EN779): EFA100R5, EFA200R5, EFA220R5, EFA250-300R5 - G4; EFA500-700R5 - G3
- Filtration efficiency (%): >90
Specifications
Color
Light Gray
Color Code
RAL 7035
Finish
Smooth
Material
Thermoplastic
Approval Agency Certificate
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.