Syspend 180-Max Horizontal Wall Joint
Hover to magnify image or click to enlarge
Syspend 180-Max Horizontal Wall Joint
Syspend 180-Max Horizontal Wall Joint mounts the suspension system to a vertical surface, allowing the tube to extend horizontally. The arm can be rotated 300 degrees. Includes a safety stop and maintenance-free bearings.
Details
Resources
Features
- Set screws and gasket are included
- Surface mounting fasteners are not provided
- White aluminum cable access cap is included
- Assembled Syspend 180 HMI Arm System has a max weight load of 180 lb. (81.6 kg)
Specifications
Material
Aluminum
Finish
Powder Coated
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.