Skip to main content
Please Select Your Country/Language Preferences
Search for nVent products, resources, or ask any question you have
Loading search…

19" Desktop Cases Components

19" Desktop Cases Components
Select FiltersClose
Filter by
Filter applied: 1
Clear filters
Collapse allExpand all
  • Product Type
  • Product Family
  • Type
  • Handle Type
  • Works With
  • Rack Height
      Apply
    • Height
        Apply
      • Mounting
      • Material
      • Color
      • EMC Shielding
      • Finish
      • Length
          Apply
        • Rack Width
            Apply
          • Width
              Apply
            • Color Code
            • Depth
                Apply
              • Rack Width 1
                  Apply
                • Rack Width 2
                    Apply
                  • Front Finish
                  • Static Load
                      Apply
                    • Rear Finish
                    • Treated Edges
                    • Complies With
                    Filter1

                    Filter applied: 1

                    Subcategories

                    EMC Shielding

                    EMC Shielding

                    Front Panels

                    Front Panels

                    Rear Panels

                    Rear Panels

                    Air Filters

                    Air Filters

                    Horizontal Rails

                    Horizontal Rails

                    Horizontal Rails Accessories

                    Horizontal Rails Accessories

                    Card Guides & Coding

                    Card Guides & Coding

                    Mounting Plates

                    Mounting Plates

                    Air Baffles

                    Air Baffles

                    Mixed Assembly

                    Mixed Assembly

                    Front/Rear Hoods

                    Front/Rear Hoods

                    Handles

                    Handles

                    Other Accessories

                    Other Accessories