Skip to main content
Please Select Your Country/Language Preferences

Search for nVent products, resources, or ask any question you have

CABLETEK Vertical Cable Manager, Black; Single Sided;; DV6S9; 58U; 9 FT; 9 Foot; PHOTO RENDERING; CAD RENDERING Hover to magnify image or click to enlarge

CableTek Vertical Cable Manager Single, 6.00x108.00, Black, Aluminum

Catalog#: DV6S9

The CableTek Vertical Cable Manager's are available in single- and double-sided models. It mounts on the sides of or between 2- and 4-post open frame racks. The front side of the manager provides support, management and high capacity for patch cords, while the back supports Cat 5e, 6, 6A and fiber optic cables.

Read more Read less Print This Page
Need technical support or a quote, we’re here to assist.
Contact Us
Details

Features

Specifications


PRODUCT ATTRIBUTES

Resources Additional Product Details

Additional Product Details

Bulletin Number

Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need technical support or a quote, we’re here to assist.
Contact Us