Skip to main content
Please Select Your Country/Language Preferences
PH4946.jpg image Hover to magnify image or click to enlarge

Cadweld Multi Multiple Connection Type Mold Kit

Catalog#: KITCDMV01
Need technical support or a quote, we’re here to assist.
Contact Us
Details
Features
Specifications

PRODUCT ATTRIBUTES

Types of ERICO CADWELD MULTI Multiple Connectors
Mold Style Number of Battings Required Maximum Conductor Size Maximum Bus/Lug Size Maximum Rebar Size, Metric Maximum Rebar Size, US Ground Rod Diameter, Nominal Ground Rod Diameter, Actual
Solid or Stranded Copper Cable to Solid or Stranded Copper Cable
SS 2 50 mm² Str; 1/0 Str - - - - -
SC 2 50 mm² Str; 1/0 Str - - - - -
PA 2 50 mm² Str; 1/0 Str - - - - -
PA 2 50 mm² Str; 1/0 Str - - - - -
XA 2 50 mm² Str; 1/0 Str - - - - -
GG 2 50 mm² Str; 1/0 Str - - - - -
GJ 2 50 mm² Str; 1/0 Str - - - - -
GF 2 50 mm² Str; 1/0 Str - - - - -
GW 2 50 mm² Str; 1/0 Str - - - - -
XB 3 50 mm² Str; 1/0 Str - - - - -
PP 2 50 mm² Str; 1/0 Str - - - - -
PK 2 50 mm² Str; 1/0 Str - - - - -
GE 2 50 mm² Str; 1/0 Str - - - - -
PG 2 50 mm² Str; 1/0 Str - - - - -
TD 2 25 mm² Str; #4 Str - - - - -
TE 2 25 mm² Str; #4 Str - - - - -
TF 2 25 mm² Str; #4 Str - - - - -
Solid or Stranded Copper Cable to Rebar
RG 2 50 mm² Str; 1/0 Str - 10 mm #3 - -
RH 2 50 mm² Str; 1/0 Str - 10 mm #3 - -
RK 2 50 mm² Str; 1/0 Str - 10 mm #3 - -
RD 3 50 mm² Str; 1/0 Str - 10 mm #3 - -
Copper or Steel Strip to Rebar
RF 2 - 1.2" X 0.14" 10 mm #3 - -
Copper Strip to Copper Strip
BB 2 - 1.2" X 0.14" - - - -
CG 3 - 1.2" X 0.14" - - - -
BG 3 - 1.2" X 0.12" - - - -
EB 3 - 1.2" X 0.12" - - - -
Solid or Stranded Copper Cable to Copper or Steel Bus/Lug
HA 2 50 mm² Str; 1/0 Str 1.2" X 0.14" - - - -
HC 2 50 mm² Str; 1/0 Str 1.2" X 0.14" - - - -
HS 3 50 mm² Str; 1/0 Str 1.2" X 0.14" - - - -
HT 3 50 mm² Str; 1/0 Str 1.2" X 0.14" - - - -
GL 2 50 mm² Str; 1/0 Str 1.2" X 0.14" - - - -
LA 2 50 mm² Str; 1/0 Str 1.2" X 0.14" - - - -
LJ 2 50 mm² Str; 1/0 Str 1.2" X 0.14" - - - -
LE 2 50 mm² Str; 1/0 Str 1.2" X 0.14" - - - -
Galvanized Steel Strip to Galvanized Steel Strip
BB 2 - 1.2" X 0.12" - - - -
CG 3 - 1.2" X 0.12" - - - -
Solid or Stranded Copper Cable to Ground Rods
TG 2 10 mm² Str; #6 Str - - - 1/2" - 3/4" 0.5" - 0.682"
GT 2 10 mm² Str; #6 Str - - - 1/2" - 3/4" 0.5" - 0.682"
GR 2 10 mm² Str; #6 Str - - - 1/2" - 3/4" 0.5" - 0.682"
GT 3 10 mm² Str; #6 Str - - - 1/2" - 3/4" 0.5" - 0.682"
GR 3 10 mm² Str; #6 Str - - - 1/2" - 3/4" 0.5" - 0.682"
Copper Strip to Ground Rod
CN 2 - 1.2" X 0.14" - - 1/2" - 3/4" 0.5" - 0.682"
CP 2 - 1.2" X 0.14" - - 1/2" - 3/4" 0.5" - 0.682"
CN 3 - 1.2" X (0.10" - 0.14") - - 1/2" - 3/4" 0.5" - 0.682"
CP 3 - 1.2" X (0.10" - 0.14") - - 1/2" - 3/4" 0.5" - 0.682"
Galvanized Steel Strip to Ground Rod
CN 3 - 1.2" X (0.02" - 0.14") - - 1/2" - 3/4" 0.5" - 0.682"
CP 3 - 1.2" X (0.02" - 0.14") - - 1/2" - 3/4" 0.5" - 0.682"
Application images Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need technical support or a quote, we’re here to assist.
Contact Us