Skip to main content
Please Select Your Country/Language Preferences

P19SHP810B_RackMntPOShelf_m_sq.png Hover to magnify image or click to enlarge

Rack-Mount Sliding Shelf, 19in, 2U, fits 800-1000, Black

Catalog#: P19SHP810B

The Rack-Mount Sliding Shelf allows easy access to shelf-mounted devices. The shelf is 16-gauge steel with 12-gauge steel supports. The shelf mounts to the front surface of front and back rack angles. When mounted directly to a frame, load rating is 150 lb. (68 kg) with four rack angle mountings and 75 lb. (34 kg) with front rack angle mounting. Rack accessories that are shorter than the enclosure depth can be mounted to rack angles or frame accessory brackets attached to grid straps. Order these items separately.

Read more Read less Print This Page
Need technical support or a quote, we’re here to assist.
Contact Us
Details

Features

Specifications


PRODUCT ATTRIBUTES

Resources Additional Product Details

Additional Product Details

Bulletin Number

Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need technical support or a quote, we’re here to assist.
Contact Us