Skip to main content
Please Select Your Country/Language Preferences

Search for nVent products, resources, or ask any question you have

Metal Enclosed Switchgear

Metal Enclosure Hero Image
Metal Enclosed Switchgear

Strong and durable with multiple construction options.

Designed to meet the needs of your business

Effective power distribution keeps you up and running. Unreliable systems cost you time and money. nVent Switchgear Systems designs, engineers and manufactures Metal Enclosed Switchgear for power distribution or distributive generation/critical power applications requiring main-service entrance, load distribution, transformer protection or paralleling of engine generator sets. Through its integrated manufacturing capabilities, nVent offers switch, fuse and conventional power distribution configurations, 5-38 kV. Whether you are planning a new facility or upgrading your existing power distribution system, nVent’s product line is designed to meet the needs of your business. nVent can build to spec, provide a standard product or retrofit a design to complete your existing systems.

Product Specifications:

  • All welded construction
  • 5-38kV
  • 1200 or 3000 amp
  • Custom design
  • Base undercoating for added protection
  • Heavy Duty channel base for added support
  • Indoor, Outdoor Aisleless, or FlexAisle
  • Steel Construction
Metal Enclosed & Hybrid Switchgear
Rated Maximum Voltage (kV)BIL (kV)Max. Continuous Current* (A)Short-Circuit Rating** (kA)
5601200 Loadbreak25kA & 40kA
5604000A Non-Loadbreak25kA & 40kA
15951200 Loadbreak25kA & 40kA
15954000A Non-Loadbreak25kA & 40kA
251251200 Loadbreak25kA & 40kA
251252000A Non-Loadbreak25kA & 40kA
35150600 Loadbreak25kA & 40kA
351501200A Non-Loadbreak25kA & 40kA
 

* Nominal switch ratings. Integrated switchgear unit may be limited by bus ratings.

** Nominal switch ratings. Integrated switchgear unit may be limited by fuse ratings.

 

This design utilizes single-phase conductors in a common enclosure with metal barriers between phases. Copper or aluminum insulated conductors can be mounted on molded polyester porcelain post insulators with a 3-phase, 4-wire system (full and half neutrals) to enhance efficiency in a number of applications.

Applications:

  • Smaller generator lead-in power plants
  • Hydro plants
  • Metal enclosed substations connecting to switchgear
  • Transmission distribution substations

CONTACT US

Request More Information

To receive a quote or request additional information, use the button below to access the appropriate contact form.

Request More Information

DOWNLOADS

 

Brochure




More Metal Enclosed Products

Metal Clad Switchgear Hero Image

Metal Clad Switchgear

Safe, reliable and built to withstand the test of time.

Learn More