107-70 Latching Inserter/Extractor
Hover to magnify image or click to enlarge
107-70 Latching Inserter/Extractor
Catalog#: 107-70
The Series 107-70 provides 4.5 : 1 mechanical advantage for insertion and extraction of printed circuit boards with high density connector contact and multiple connectors within sheet metal enclosures. Molded from type 6/6 nylon, can be used in environments up to 121C (250F) continuously and is resistant to alkalines, weak acids, and common solvents.
Details
Resources
Distributors In Your Area
Features
- Designed for sheet metal chassis applications
- Mechanical advantage 4.5 : 1
- Molded from nylon (type 6) or 10% graphite filled polycarbonate (type 6/6)
- The lever latches to the PCB
- PCB board thickness 1.6 mm (0.063"), 2.4 mm (0.093 in), 3.2 mm (0.125")
- Provides insertion and extraction assistance
- Ample gripping surface / area for hot stamping
Specifications
PRODUCT ATTRIBUTES
Wedge-Lok/ Card-Lok Configurator
Configure your Wedge-Lok/ Card-Lok using the pull-down menus below. After each selection, the catalog number will automatically update.
Approval Agency Certificate
Data Sheet
Below is a list of authorized distributors who currently have this item in stock:
| Distributor | Quantity | Date in Stock |
|---|
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
WARNING: This product can expose you to chemicals including Chromium (hexavalent compounds), which is known to the State of California to cause cancer and reproductive health issue. For more information, go to www.P65Warnings.ca.gov.