AMOD (A34) Simplification Plan
AMOD (A34) to be phased out
To make it easier and more convenient for customers to identify and select the protection solutions they need, we are streamlining our portfolio to modular floor-standing enclosures, wall-mounted enclosures, and terminal boxes. We will be phasing out the AMOD (A34) free-standing enclosure ranges as of:
The highly recommended substitutes for each of these ranges in our global product portfolio are as follows:
- The A35 Universal Free-Stand to substitute the A34 AMOD Free-Stand.
During the interim transition period, we will work closely with customers to provide support. Below you will find more details.
PRODUCT | RANGES TO BE PHASED OUT | SUBSTITUTED BY |
|---|---|---|
Free-Standing Industrial Enclosures | A34 AMOD Mild Steel, Modular Disconnect Enclosure | Mild Steel, A35 Universal Free-Stand Enclosure |
When and how will AMOD be phased out?
The AMOD range will be phased out for all markets as follows:
| Action | Deadline |
|---|---|
| No more quotes or SPAs | May 1, 2022 |
| Stop taking orders | June 1, 2022 |
| Halt production for most customers | September 1, 2022 |
| Turn AMOD production line completely off | December 31, 2022 |
Please note:
- Products will be delivered after phasing out deadline only if stock remains available.
- Ongoing projects for customized AMOD products will be reviewed with customers to assess and define the transition timeline and conditions.
- nVent Hoffman will support for projects with high complexity by assigning dedicated engineering resources. For further details, please contact your Sales Representative.
Which specific enclosures will be phased out? And what are the recommended substitutes?
| AMOD Modular Disconnect Enclosures | AMOD Product | Substituted by |
|---|---|---|
| Mild steel free-standing, single/double door | A34 AMOD | A35 UFS |
Please download our AMOD to UFS cross-reference.
As of December 31, 2022, nVent HOFFMAN will no longer maintain stock of accessories and replacement parts for the AMOD range or feature them as available products online or in other media. However, nVent HOFFMAN will manufacture these accessories and replacement parts upon request.
Are there dimension, design or other differences between the products being phased out and their substitutes?
Yes, there are slight differences between some of the models and their substitutes. The main differences are listed below.
Free-Standing Enclosures
AMOD versus Universal Free-Stand (single door) and (double door) in mild steel, and stainless steel.
NEMA Type
| A34 AMOD | A35 UFS |
| Type 12 | Type 12, 3R, 4 |
IP Rating
| A34 AMOD | A35 UFS |
| IP55 | IP66 |
Material
| A34 AMOD | A35 UFS |
| Mild Steel | Mild Steel, Stainless Steel |
Finish
| A34 AMOD | A35 UFS |
Mild Steel RAL7035 powder coated | Mild Steel RAL7035 powder coated Stainless Steel 304 |
Accessories and Replacements
Question
How do I order an accessory or replacement part for the current AMOD range?
Answer
If you know the item number, you can proceed to order as usual. If you do not know the item number, please contact your nearest nVent HOFFMAN sales representative.
Standard and Customized Enclosures
Question
Does nVent HOFFMAN guarantee that I will be able to order standard AMOD enclosures until June 1, 2022?
Can I order customized solutions for the ranges that are substituting AMOD?
Answer
Although AMOD stock will be reduced gradually before discontinuing Fusion on December 31, 2022, nVent HOFFMAN will continue to manufacture enclosures until the last manufacturing date.
Yes, nVent HOFFMAN will continue offering customized enclosures to meet the unique requirements of each individual customer, including special dimensions, custom colors, transparent windows, ventilation louvers, welded studs, increased corrosion resistance, holes, threading, and more.
Others
Question
Do the substitute ranges of enclosures give the same protection ratings as AMOD enclosures?
Who can I contact for more information?
Answer
Yes, the substitute UFS enclosures achieve same and greater IP rating according to IEC 60529, and higher NEMA TYPE rating.
Do not hesitate to contact your nearest nVent HOFFMAN sales representative, should you have any questions or comments.