Conductor Insulation Stripping Tool
Hover to magnify image or click to enlarge
Conductor Insulation Stripping Tool
Details
Application images
Resources
Video
Related Products
Features
- Provides precision stripping without damaging the conductor or inner insulation
- Strips quickly, even in cold climates
- Guarded cutting blades ensure safety
- SBRTLW418 strips the inner orange colored insulation from the three conductors with 4/64" insulation, without harming the inner conductors or disturbing the clear protective wrap and silicone water stop material surrounding the conductors
- SBRTRR418 strips the outer insulation only
Specifications
Length (L)
4 3/4"
Length (L)
120mm
Material
Aluminum;Steel
Brochure
Installation Manual / Instruction Sheet

- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.