Skip to main content
Please Select Your Country/Language Preferences
Search for nVent products, resources, or ask any question you have
PH38773.jpg image Hover to magnify image or click to enlarge

Prefabricated Cable Assembly

Safe 24 V operating low-voltage cable assembly is of simple design and rugged construction to ensure long life and minimum maintenance. The self-regulating feature enables the heating system to vary power output in response to changes in surrounding temperatures and weather conditions. As temperatures increase, the self-regulating cable automatically decreases its heat output, providing dependable over temperature protection. Self-regulating cables conserve energy by providing heat when and where it is needed over the entire circuit length. Available cable assemblies include 12 m (39.4') of regular electrical cable connected in our manufacturing facilities to self-regulating cable.

Read more Read less Print This Page
Need technical support or a quote? We're here to help.
Contact Us Where to Buy
Details
Features
Specifications
Material Copper;Fluoropolymer
Finish Nickel Plated
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need technical support or a quote? We're here to help.
Contact Us Where to Buy