Heavy Duty Pipe Clamp per DIN 3567, Steel, HD, 323.9mm OD, 12" Pipe, 300 DN
Hover to magnify image or click to enlarge
Heavy Duty Pipe Clamp per DIN 3567, Steel, HD, 323.9mm OD, 12" Pipe, 300 DN
Catalog#: DIN323HD
Details
Application images
Resources
Features
- For high static requirements in industrial construction
- Suitable for fix point applications
- Can be welded onto T-beam to form a sliding element
Specifications
PRODUCT ATTRIBUTES
Lentolehtinen
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.