PX Heavy Duty Pipe Clamp with External Thread, Steel, EPDM-SBR, EG, 29–34 mm OD, 1" Pipe, 25 DN
Hover to magnify image or click to enlarge
PX Heavy Duty Pipe Clamp with External Thread, Steel, EPDM-SBR, EG, 29–34 mm OD, 1" Pipe, 25 DN
Catalog#: PXI034EG
Details
Application images
Resources
Features
- Includes male/female combination nut
- Category II noise reduction according to DIN EN ISO 3822-1
- Compliant for sound insulation design according to DIN 4109
- Reaction-to-fire classification is "E" in compliance with DIN EN 13501-1
Specifications
PRODUCT ATTRIBUTES
Lentolehtinen
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.