FleXbus Extender Type 2 Flat and Plain, 640 mm²
Hover to magnify image or click to enlarge
FleXbus Extender Type 2 Flat and Plain, 640 mm²
Catalog#: FLEXEXT50B2
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Application images
Resources
CAD
Video
Features
- Designed to extend the FleXbus Conductors
- Delivered with the appropriate countersunk head screws, nuts and washers
Specifications
PRODUCT ATTRIBUTES
Asennusohje
Tekninen käsikirja
Tekniset tiedot
Certifications
IEC 61439-1 FleXbus 1X01084-06
English,French
IEC 61439-1
ERIFLEX FleXbus LSHFFR CC13323
English
IEC 61034-2; ISO 5659-2; UL 2885; IEC 60754-1; IEC 62821-2; UL 94; IEC 60695-2
UR, QEUY2.E125470, FleXbus Palm Extenders
English
ANSI/UL 67, ANSI/UL 891
UKCA, ERIFLEX FleXbus
English
EN IEC 61439-1; EN IEC 60364; EN IEC 61914
FleXbus Temp. Rise
English
IEC 61439-1, IEC 60364
CE, ERIFLEX FleXbus
English
EN IEC 61439-1; EN IEC 60364; EN IEC 61914






- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.