Grounding/Grounding Clamp
Hover to magnify image or click to enlarge
Grounding/Grounding Clamp
Catalog#: 20118-030
These mechanical grounding clamps are designed for use with cable to bar in grounding and bonding systems. The Schroff grounding clamp allows a cross section of 100 mm².
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Additional Product Details
Features
- Maximum cable cross-section 100 mm²
- IBM-compatible grounding terminal for connecting a cabinet to the building ground
- Surface tin-plated, in accordance with IBM Ref. No. 4716804
Specifications
PRODUCT ATTRIBUTES
Luettelo
Additional Product Details
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.