Varistar CP Rear Panel, Screw Fixed, RAL 7021, 38 U, 1800H 800W, IP55
Hover to magnify image or click to enlarge
Varistar CP Rear Panel, Screw Fixed, RAL 7021, 38 U, 1800H 800W, IP55
Catalog#: 21630-207
Cabinets have rear panels well screwed to the frame to have maximum contact with the gasket.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
CAD
Related Accessories
Additional Product Details
Features
- Screw fixed, Robust and Single person mountable Side Panel
- Rear panel without grounding kit
Specifications
PRODUCT ATTRIBUTES
Additional Product Details
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.