Varistar CP | Telescopic Slides C-Profile for fitting in cabinet, 1100 mm
Varistar CP | Telescopic Slides C-Profile for fitting in cabinet, 1100 mm
Catalog#: 24562-472
Telescopic slides with guiding profile for fitting in cabinets with 25 kg load capacity.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
CAD
Additional Product Details
Features
- For mounting 84 HP wide subracks in the 19" plane
- Loading capacity: 25 kg per pair
- The guiding profile (1) is matched to the fixing dimension in the cabinet (it is bolted to the 19" profile of the cabinet); the adaptor Rail (3) is matched to the depth and fixing dimension on the subrack (it is inserted into the guiding profile like a telescopic slide)
Specifications
PRODUCT ATTRIBUTES
Asennusohje
Additional Product Details
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.