Varistar CP Base/Plinth, Perforated, RAL 7021, 100H, 600W
Varistar CP Base/Plinth, Perforated, RAL 7021, 100H, 600W
Catalog#: 24630-034
A plinth allows functional storage of excess cable assemblies and protects the bottom part of the cabinet against rodents.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
CAD
Related Accessories
Additional Product Details
Features
- 2 support profiles, for front and rear
- Static load-carrying capacity 1000 kg
Specifications
PRODUCT ATTRIBUTES
Additional Product Details
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.