PDU, 0U, 32A, 230V, 1P, 2 CB, (16)C13, (4)4-in-1
PDU, 0U, 32A, 230V, 1P, 2 CB, (16)C13, (4)4-in-1
Catalog#: EB0360
The Basic PDU is a cost-effective, reliable power distribution solution. Premium hydraulic-magnetic circuit breakers operate consistently in high-temperature environments. The Basic PDU offers advanced features, such as color-coded locking IEC outlets, a slim chassis design, and toolless mounting backed by a 5-year hassle-free warranty.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Additional Product Details
Features
- Black Powder Coated Chassis
- IEC 62368 listed. RoHS, and REACH compliant. See drawing for additional information.
Specifications
PRODUCT ATTRIBUTES
Additional Product Details
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.