Solid Copper Ground Rod, Sectional Internal Thread
Hover to magnify image or click to enlarge
Solid Copper Ground Rod, Sectional Internal Thread
Details
Resources
Related Products
Features
- Solid copper sectional ground rod with internal threading
Specifications
Tensile Strength
50 MPa
Tensile Strength
7250 lbf/in²
Material
Copper
Esite
Certifications
DoC, ERICO SCR
English
EN IEC 62561-2:2018
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.