CAPN Cap Nut
Details
Resources
CAD
Features
- For use with DH Distance Holder and Spacer
Specifications
Temperature
176 °F Max
Temperature
80 °C Max
Flammability Rating
UL® 94HB
Esite
Luettelo
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.