Skip to main content
Please Select Your Country/Language Preferences
Search for nVent products, resources, or ask any question you have
H88655-DIPH-EN-2210 Hover to magnify image or click to enlarge

Syvyyssuuntainen sisäprofiili HDW:lle, DIPH

The DIPH profile system is a 40 mm wide and 25 mm high profile to be mounted on the sides and base of HDW range enclosures. It has two rows of hole patterns and can be used in combination with the CLPK and CLPF profiles. No machining is required.

Read more Read less Print This Page
Details
Features
Specifications
Material Steel
Finish Zinc Plated
Resources Video
Depth interior profile

Play

Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.