Peitelistat, MPF
Hover to magnify image or click to enlarge
Peitelistat, MPF
These filler plates provide a flat mounting surface in bayed enclosures when the mounting plate is not fitted flush with the frame. The continuous mounting surface created allows the space to be used more efficiently.
Details
Benefits
Resources
Video
Accessories
Features
- Description: Covers the space between pairs of adjacent mounting plates to provide a continuous working surface, when two enclosures are mounted together.
- Material: 2 mm zinc plated steel.
- Pack quantity: 1 plate with mounting accessories.
Specifications
Thickness
2mm
Material
Mild Steel
Finish
Zinc Plated

Mandatory
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.