Maahan upotettava sokkeli, PGM
Hover to magnify image or click to enlarge
Maahan upotettava sokkeli, PGM
Cables can be easily routed through the ground plinth, which is mounted underground, allowing cables to be channelled and therefore, wired more quickly.
Details
Benefits
Resources
Features
- Description: Ground mounted plinth 1000 mm height. Excavation depth: 700-950 mm.
- Material: 2 mm galvanized steel.
- Finish: RAL 7035 polyester powder coated.
- Pack quantity: 1 kit of ground mounted plinth.
Specifications
Thickness
0.08in
Thickness
2mm
Finish
Galvanized
Material
Galvanized Steel
Color
Light Gray
Color Code
RAL 7035
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.