Sisäisten kaapelien kiinnityskisko, CAB
Hover to magnify image or click to enlarge
Sisäisten kaapelien kiinnityskisko, CAB
This adjustable cable bar provides a safe way of securing cables inside the enclosure. External strains are avoided, protecting the installed equipment from damage.
Details
Benefits
Resources
Accessories
Features
- Description: Mounted above the bottom plates. Holds standard cable clamps CAC to secure incoming cables. Fully adjustable in depth. When EMC shielded earthing cables are connected to the support bar the Faraday effect will be kept intact for maximum EMI shielding.
- Material: 2 mm zinc plated steel.
- Pack quantity: 2 bars with mounting accessories.
- Mounting requirements: Add CAC clamps depending on diameter of the cable(s).
Specifications
Thickness
2mm
Thickness
14ga
Material
Mild Steel
Finish
Zinc Plated
Mandatory
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.